Quantity | Unit price |
---|---|
1000 - 9999 | £ 0.0566 |
10000 - 19999 | £ 0.0554 |
20000 + | £ 0.0543 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Bushing Type | Closed |
---|---|
Colour | Black |
Special Features | Heat Stabilized |
Compatible Hole Diameter | 4.7 mm |
Compatible Hole Diameter | 0.185 in |
Overall Diameter | 12.7 mm |
Overall Diameter | 0.5 in |
Overall Height | 5.9 mm |
Overall Height | 0.232 in |
Full Material | Polyamide 6.6 |
Material Flammability Standard | UL94 V-2 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue