Menu Search

Side Pull Tab Plug 25.3 mm 33.3 mm LDPE Blue

This blue side pull tab offers excellent protection from damage, dirt, moisture and corrosion during production, storage and transportation. The side pull tab provides additional help to remove the part from a tight fit.
Item code:

P-41

9455 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 2499 £ 0.2592
2500 + £ 0.0989
Standard pack: 2500

Order in multiple of 250

Total price:

£ 64.80

250 x £ 0.2592

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Blue
Full Material Low Density Polyethylene
Fitting Style Pull Tab
Overall Height 31.8 mm
Overall Diameter 6.4 mm
Minimum Overall Diameter 25.3 mm
Maximum Overall Diameter 33.3 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us