Quantity | Unit price |
---|---|
250 - 2499 | £ 0.1825 |
2500 + | £ 0.0695 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Blue |
---|---|
Full Material | Low Density Polyethylene |
Fitting Style | Pull Tab |
Overall Height | 19.1 mm |
Overall Height | 0.752 in |
Overall Diameter | 33.3 mm |
Overall Diameter | 1.311 in |
Minimum Overall Diameter | 22.1 mm |
Minimum Overall Diameter | 0.87 in |
Maximum Overall Diameter | 28.6 mm |
Maximum Overall Diameter | 1.126 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue