Menu Search

Side Pull Tab Plug 21.4 mm 29.5 mm TPR Black

Item code:

464859

43046 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 3499 £ 0.0921
3500 + £ 0.0903
Standard pack: 250

Order in multiple of 250

Total price:

£ 23.03

250 x £ 0.0921

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Thermo Plastic Rubber
Fitting Style Pull Tab
Overall Diameter 29.5 mm
Minimum Overall Diameter 21.4 mm
Maximum Overall Diameter 29.5 mm
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us