Menu Search

Side Hinge 180 ° 20.0 mm Brass

A secure and rotational side hinge that has a screw mount design. Suitable for a range of medium or heavy duty applications.
Item code:

29331E

69 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 32.0112
50 + £ 15.5803
Standard pack: 50

Order any quantity

Total price:

£ 32.01

1 x £ 32.0112

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Leaf Thickness 20.0 mm
Overall Thickness 20.0 mm
Overall Width 20.0 mm
Number of Mounting Holes 3
Mounting Orientation Universal
Mounting Method Open Hole
Mount Style Screw On
Removability Fixed
Full Material Brass
Pin Material Stainless Steel
Finish Chrome Plated
Commodity Code 8302100090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us