Quantity | Unit price |
---|---|
1 + | £ 14.589 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 100.0 mm |
---|---|
Overall Length | 3.937 in |
Overall Thickness | 24.6 mm |
Overall Thickness | 0.969 in |
Overall Width | 13.0 mm |
Overall Width | 0.512 in |
Number of Mounting Holes | 3 |
Mounting Orientation | Universal |
Mounting Method | Screw;Bolt |
Mount Style | Side Mount |
Removability | Fixed |
Full Material | Steel;Stainless Steel |
Pin Material | Stainless Steel |
Finish | Black Coated |
Commodity Code | 8302100090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue