Quantity | Unit price |
---|---|
1000 + | £ 0.3774 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | White |
---|---|
Compatible Shelf Material | Cardboard |
Material | PP |
Material Class | Plastic |
Mounting Method | Spigot |
Shelf Support Material | Plastic |
Support Type | Shelf Retainer |
Base Length | 58.0 mm |
Base Length | 2.283 in |
Price per piece incl VAT | 0.4441 GBP |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue