Quantity | Unit price |
---|---|
250 - 499 | £ 0.1451 |
500 - 999 | £ 0.1423 |
1000 + | £ 0.1396 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Polyamide 6.6 |
---|---|
Colour | Grey |
Fitting Style | Push Fit |
Compatible Hole Diameter | 24.0 mm |
Compatible Hole Diameter | 0.945 in |
Overall Diameter | 29.2 mm |
Overall Diameter | 1.15 in |
Head Height | 1.6 mm |
Head Height | 0.063 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue