Menu Search

Sheet Cover Cap 10.0 mm 3.8 mm (PT) PA Black

Black Sheet Metal Plug is made from Nylon66, also known as PA66. This plug can be easily pushed into fabricated bores for protective or aestheitc purposes, the Plug's flange creates an easy removal meaning the part can be easily re-used.
Item code:

161010059902

31601 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + £ 0.0521
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 52.10

1000 x £ 0.0521

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Polyamide 6.6
Colour Black
Fitting Style Push Fit
Compatible Hole Diameter 10.0 mm
Overall Diameter 14.0 mm
Head Height 1.2 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us