Menu Search

Set Screw Slotted Drive M5 25.0 mm PA

This Slotted Set Screw is used to secure objects together using friction or pressure. It is employed in applications where the screw head of the workpiece should sit. The slotted head simplifies installation and removal with a regular screwdriver, giving ease. Natural and made from PA.
Item code:

50M050080R025

1000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 2499 £ 0.0586
2500 - 9999 £ 0.0527
10000 + £ 0.0474
Standard pack: 500

Order in multiple of 500

Total price:

£ 29.30

500 x £ 0.0586

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Thread Length 25.0 mm
Thread Size M5
Full Material Polyamide 6.6
Screw Type Set Screw
Drive Type Slotted Drive
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us