Quantity | Unit price |
---|---|
1000 + | £ 0.0542 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hex Key Size | 1.6 mm |
---|---|
Compatible Hex Key Size | 0.063 in |
Thread Length | 4.7 mm |
Thread Length | 0.187 in |
Thread Size | #6-32 |
Colour | Natural |
Screw Type | Set Screw |
Drive Type | Hexagonal Drive |
Commodity Code | 3926909790 |
Key Size | 1.6 mm |
Key Size | 0.062 in |
Full Material | Polyamide 6.6 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue