Quantity | Unit price |
---|---|
5 - 49 | £ 5.5962 |
50 - 249 | £ 2.6971 |
250 - 499 | £ 2.6423 |
500 + | £ 2.5876 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Length | 8.0 mm |
---|---|
Thread Length | 0.315 in |
Thread Size | M5 |
Thread Density | Coarse |
Maximum Tensile Strength | 500 N/mm² |
Maximum Tensile Strength | 500 N/mm² |
Screw Type | Grub Screws with Brass/ Plastic Pivot |
Full Material | Steel;Polyacetal Polyoxymethylene |
Point Form | Flat |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue