Quantity | Unit price |
---|---|
5 - 49 | £ 5.4421 |
50 - 249 | £ 2.6286 |
250 - 499 | £ 2.5739 |
500 + | £ 2.5191 |
Thread Length | 10.0 mm |
---|---|
Thread Length | 0.394 in |
Thread Size | M4 |
Thread Density | Coarse |
Maximum Tensile Strength | 500 N/mm² |
Maximum Tensile Strength | 500 N/mm² |
Screw Type | Grub Screws with Brass/ Plastic Pivot |
Full Material | Steel;Polyacetal Polyoxymethylene |
Point Form | Flat |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue