Quantity | Unit price |
---|---|
250 - 499 | £ 0.1184 |
500 - 999 | £ 0.1161 |
1000 + | £ 0.1136 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Diameter | 9.5 mm |
---|---|
Head Diameter | 0.374 in |
Thread Diameter | 4.8 mm |
Thread Diameter | 0.189 in |
Thread Length | 25.0 mm |
Thread Length | 0.984 in |
Thread Size | 4.8 mm |
Material | Steel |
Finish | Zinc |
Head Type | Pan Head |
Drive Type | Crossed Drive |
Screw Type | Self Drilling & Piercing Screw |
Standards | DIN 7981 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue