Quantity | Unit price |
---|---|
30 - 299 | £ 1.0625 |
300 - 899 | £ 0.5057 |
900 + | £ 0.3682 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hub Diameter | 19.1 mm |
---|---|
Hub Diameter | 0.752 in |
Hub Height | 12.4 mm |
Hub Height | 0.488 in |
Knob Diameter | 50.8 mm |
Knob Diameter | 2 in |
Knob Height | 27.7 mm |
Knob Height | 1.091 in |
Knob Colour | Black |
Knob Material | PP |
Commodity Code | 3926300090 |
Thread Material | No Insert |
Colour | Black |
Thread Size | M8 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue