Quantity | Unit price |
---|---|
50 - 499 | £ 1.189 |
500 - 1999 | £ 0.5654 |
2000 + | £ 0.3786 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hub Diameter | 25.1 mm |
---|---|
Hub Diameter | 0.988 in |
Hub Height | 11.9 mm |
Hub Height | 0.469 in |
Knob Diameter | 57.2 mm |
Knob Diameter | 2.252 in |
Knob Height | 24.9 mm |
Knob Height | 0.98 in |
Knob Colour | Black |
Knob Material | PP |
Commodity Code | 3926300090 |
Thread Material | No Insert |
Colour | Black |
Thread Size | M6 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue