Quantity | Unit price |
---|---|
100 - 3999 | £ 0.0988 |
4000 + | £ 0.0968 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Shape | Square |
---|---|
Base Length | 25.0 mm |
Base Length | 0.984 in |
Base Width | 15.0 mm |
Base Width | 0.591 in |
Colour | White |
Clip Style | Hole |
Mounting Method | Clip On |
Removability | Permanent |
Full Material | Polypropylene |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue