Menu Search

ZipLock 2.0 mm (T) 11.0 mm (L) PP Green

Security Seal is easy to affix and remove. Can be used for sealing plastic boxes and containers.
Item code:

1255532

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5000 + £ 0.5219
Standard pack: 5000

Order in multiple of 5000

Total price:

£ 2,609.50

5000 x £ 0.5219

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Green
Full Material Polyvinyl Chloride
Length 11.0 mm
Width 15.0 mm
Thickness 2.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us