Menu Search

Nut Protection Cap M12 PP Blue

This secure cover cap is used to neatly conceal fastening components and is ideal for use on outdoor applications such as children's playground equipment. Made from Polypropylene (PP) in a choice of vibrant colours, which can be mixed and matched with the base components (036007108711).
Item code:

036007208711

6854 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.1862
500 - 999 £ 0.182
1000 + £ 0.1779
Standard pack: 100

Order in multiple of 100

Total price:

£ 18.62

100 x £ 0.1862

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Polypropylene
Fitting Style Push Fit
Component Type Cap
Cap Color Blue
Bolt Thread M12
Overall Diameter 43.0 mm
Overall Height 20.5 mm
Inside Diameter 23.6 mm
Inside Height 16.5 mm
Hole Size 12.4 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us