Quantity | Unit price |
---|---|
250 - 499 | £ 0.094 |
500 - 999 | £ 0.0921 |
1000 + | £ 0.0902 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Polypropylene |
---|---|
Fitting Style | Push Fit |
Component Type | Cap |
Cap Color | White |
Bolt Thread | M6 |
Overall Diameter | 25.0 mm |
Overall Diameter | 0.984 in |
Overall Height | 12.0 mm |
Overall Height | 0.472 in |
Inside Diameter | 13.5 mm |
Inside Diameter | 0.531 in |
Inside Height | 9.5 mm |
Inside Height | 0.374 in |
Hole Size | 6.3 mm |
Hole Size | 0.248 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue