Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.2551 |
5000 + | £ 0.2497 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Screw Size | M4 |
---|---|
Head Size | 15.0 mm |
Head Size | 0.591 in |
Overall Length | 17.0 mm |
Overall Length | 0.669 in |
Head Diameter | 15.0 mm |
Head Diameter | 0.591 in |
Full Material | Polyamide |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue