Quantity | Unit price |
---|---|
100 - 999 | £ 2.3548 |
1000 + | £ 2.30 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Shape | Round |
---|---|
Mounting Method | Threaded |
Orientation | Female to Male |
Thread Size | 6-32 |
Base Diameter | 50.0 mm |
Base Diameter | 1.969 in |
Base Height | 50.0 mm |
Base Height | 1.969 in |
Base Material | Neoprene Rubber |
Full Material | Neoprene Rubber;Carbon Steel |
Colour | Black |
Commodity Code | 4016930090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue