Quantity | Unit price |
---|---|
70 - 349 | £ 2.911 |
350 - 699 | £ 2.8578 |
700 + | £ 2.8046 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Shape | Round |
---|---|
Mounting Method | Threaded |
Orientation | Female to Female |
Thread Size | M3 |
Female thread length | 3.0 mm |
Female thread length | 3.0 mm |
Base Diameter | 25.0 mm |
Base Diameter | 0.984 in |
Base Height | 20.0 mm |
Base Height | 0.787 in |
Base Material | Rubber;Steel |
Full Material | Steel;Rubber |
Commodity Code | 4016930090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue