Quantity | Unit price |
---|---|
10 + | £ 18.8616 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Shape | Round |
---|---|
Mounting Method | Threaded |
Orientation | Male to Male |
Thread Size | M10 |
Male thread length | 43.0 mm |
Male thread length | 43.0 mm |
Base Diameter | 20.0 mm |
Base Diameter | 0.787 in |
Base Height | 15.0 mm |
Base Height | 0.591 in |
Base Material | Rubber;Steel |
Full Material | Steel;Rubber |
Commodity Code | 4016999790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue