Quantity | Unit price |
---|---|
25 - 249 | £ 0.5568 |
250 - 4999 | £ 0.2606 |
5000 + | £ 0.1621 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Red |
---|---|
Full Material | Low Density Polyethylene |
Compatible Flange Type | Nipple Flange |
SAE Code | J518-61 |
Compatible Nominal Diameter | 25.4 mm |
Compatible Nominal Diameter | 1 in |
Inside Diameter | 47.6 mm |
Inside Diameter | 1.874 in |
Inside Height | 12.1 mm |
Inside Height | 0.476 in |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue