Quantity | Unit price |
---|---|
50 - 249 | £ 1.3964 |
250 - 999 | £ 1.3649 |
1000 + | £ 1.3376 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Full Material | Nylon 6/6 |
Washer Shape | Curved Round |
Washer Type | Saddle Washer |
Thickness | 1.0 mm |
Thickness | 0.039 in |
Inside Diameter | 10.4 mm |
Inside Diameter | 0.409 in |
Compatible Thread Sizes (All) | M10 |
Hole Depth | 5.0 mm |
Hole Depth | 0.197 in |
Compatible Tube Diameter Range | 50.0 - 60.0 mm |
Compatible Tube Diameter Range | 1.969 - 2.362 in |
Overall Height | 14.0 mm |
Overall Height | 0.551 in |
Height | 14.0 mm |
Height | 0.551 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue