Quantity | Unit price |
---|---|
100 - 499 | £ 0.3833 |
500 - 999 | £ 0.3751 |
1000 + | £ 0.3682 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Full Material | Nylon 6/6 |
Washer Shape | Curved Round |
Washer Type | Saddle Washer |
Thickness | 1.0 mm |
Thickness | 0.039 in |
Inside Diameter | 6.2 mm |
Inside Diameter | 0.244 in |
Compatible Thread Sizes (All) | M6 |
Hole Depth | 3.1 mm |
Hole Depth | 0.122 in |
Compatible Tube Diameter Range | 24.0 - 26.0 mm |
Compatible Tube Diameter Range | 0.945 - 1.024 in |
Overall Height | 10.0 mm |
Overall Height | 0.394 in |
Height | 10.0 mm |
Height | 0.394 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue