Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.1137 |
5000 - 9999 | £ 0.1114 |
10000 + | £ 0.1092 |
Spacer Length | 4.8 mm |
---|---|
Spacer Length | 0.189 in |
Inside Diameter | 10.1 mm |
Inside Diameter | 0.398 in |
Outside Diameter | 12.7 mm |
Outside Diameter | 0.5 in |
Full Material | Polyvinyl Chloride |
Colour | Grey |
Spacer Shape | Round |
Commodity Code | 3926909790 |
Material Flammability Standard | UL94 V-0 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue