Menu Search

Spacer 10.1 mm 12.7 mm 11.1 mm PVC

This is a Round, Grey, Unthreaded Spacer made from Polyvinyl Chloride (PVC) and can be used in applications where good electrical insulation and chemical resistance is required. Rated to UL94V-0.
Item code:

SS3/8-11.1MM

12232 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + £ 0.3354
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 335.40

1000 x £ 0.3354

Add sample +

Specifications

Imperial
Metric
SKU attributes
Spacer Length 11.1 mm
Inside Diameter 10.1 mm
Outside Diameter 12.7 mm
Full Material Polyvinyl Chloride
Colour Grey
Spacer Shape Round
Commodity Code 3926909790
Material Flammability Standard UL94 V-0

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us