Menu Search

Spacer 3.1 mm 5.0 mm 3.0 mm POM

This round non-threaded spacer product provides physical spacing between components, as well as providing thermal and electrical insulation. Flame resistance rating UL94 HB.
Item code:

005277000005

62500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + £ 0.0591
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 59.10

1000 x £ 0.0591

Useful Information

Documents

Show more

Specifications

Imperial
Metric
SKU attributes
Spacer Length 3.0 mm
Inside Diameter 3.1 mm
Outside Diameter 5.0 mm
Full Material Polyoxymethylene
Colour Natural
Spacer Shape Round
Commodity Code 3926909790
Material Flammability Standard UL94 HB

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us