Quantity | Unit price |
---|---|
1000 + | £ 0.0535 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Spacer Length | 2.0 mm |
---|---|
Spacer Length | 0.079 in |
Inside Diameter | 3.1 mm |
Inside Diameter | 0.122 in |
Outside Diameter | 5.0 mm |
Outside Diameter | 0.197 in |
Full Material | Polyoxymethylene |
Colour | Natural |
Spacer Shape | Round |
Commodity Code | 3926909790 |
Material Flammability Standard | UL94 HB |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue