Menu Search

Spacer 2.2 mm 4.0 mm 8.0 mm POM

This is a Round, Natural, Unthreaded Spacer made from Polyoxymethylene (POM), or Acetal. This product provides physical spacing between components, as well as providing thermal and electrical insulation. POM offers improved heat resistance, higher stiffness and lower friction than other plastic materials, and is rated to UL94-V0.
Item code:

005153600005

12920 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + £ 0.0658
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 65.80

1000 x £ 0.0658

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Spacer Length 8.0 mm
Inside Diameter 2.2 mm
Outside Diameter 4.0 mm
Full Material Polyoxymethylene
Colour Natural
Spacer Shape Round
Commodity Code 3926909790
Material Flammability Standard UL94 V-0

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us