Quantity | Unit price |
---|---|
10 - 49 | £ 6.8189 |
50 + | £ 6.686 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Low Density Polyethylene |
---|---|
Finish | Textured |
Colour | White |
Head Shape | Round |
Fitting Style | Push Fit |
Metal Prongs | No |
Head Height | 6.0 mm |
Head Height | 0.236 in |
Insert Height | 34.0 mm |
Insert Height | 1.339 in |
Compatible Outside Tube Diameter | 140.0 mm |
Compatible Outside Tube Diameter | 5.512 in |
Compatible Wall Thickness Range | 2.0 - 6.5 mm | 0.079 - 0.256 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue