Menu Search

Threaded Insert M10 Round 1.5 mm PA Black

Item code:

493645

62 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 23 £ 22.1794
24 + £ 10.8022
Standard pack: 24

Order any quantity

Total price:

£ 22.18

1 x £ 22.1794

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Minimum Compatible Wall Thickness 1.0 mm
Maximum Compatible Wall Thickness 1.5 mm
Threaded Centre Yes
Thread Size M10
Full Material Nylon;Brass Insert
Colour Black
Finish Polished;Nickel Plated Insert
Fitting Style Push Fit
Head Shape Round

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us