Menu Search

Tapered Ferrule 12.7 mm LDPE Black

Standard Round Feet Ferrule with push fit is designed to protect the ends of tubes, bottoms of chairs, tables, and furniture applications from wear and tear caused by contact with the ground. It provides a secure grip and prevents damage to floors or surfaces. Black made from LDPE.
Item code:

51110

3289 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
400 - 3999 £ 0.3208
4000 + £ 0.1202
Standard pack: 4000

Order in multiple of 400

Total price:

£ 128.32

400 x £ 0.3208

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Low Density Polyethylene
Colour Black
Fitting Style Push Fit
Tube Diameter 12.7 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us