Menu Search

Round Ferrule 26.9 mm LDPE White

Standard Round Feet Ferrule with push fit is designed to protect the ends of tubes, bottoms of chairs, tables, and furniture applications from wear and tear caused by contact with the ground. It provides a secure grip and prevents damage to floors or surfaces. White made from LDPE.
Item code:

10519

73 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
60 - 599 £ 0.4261
600 - 5999 £ 0.1656
6000 - 11999 £ 0.1615
12000 + £ 0.1588
Standard pack: 600

Order in multiple of 60

Total price:

£ 25.57

60 x £ 0.4261

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Low Density Polyethylene
Colour White
Fitting Style Push Fit
Tube Diameter 26.9 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us