Quantity | Unit price |
---|---|
1 + | £ 12.2158 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Length | 77.0 mm |
---|---|
Length | 3.031 in |
Width | 31.7 mm |
Width | 1.248 in |
Mount Type | 1/4 in |
Actuation Lever Type | Bottom |
Mounting Orientation | Right Handed |
Finish | Zinc Plated |
Type | Standard |
Commodity Code | 8301409000 |
Latch Type | Rotary Latch |
Latch Material | Steel |
Colour | Natural |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue