Menu Search

Retainer Clip 16.4 mm 6.3 mm PA 6

Item code:

32002194E

500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 £ 0.7624
500 + £ 0.2308
Standard pack: 500

Order in multiple of 50

Total price:

£ 38.12

50 x £ 0.7624

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Length 16.4 mm
Width 6.3 mm
Hole Size 6.3 mm
Type Retainer Clip
Commodity Code 8301600090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us