Menu Search

Retainer Clip 14.4 mm 6.3 mm PA 6

Item code:

32002193E

470 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 0.2308
Standard pack: 1

Order in multiple of 1

Total price:

£ 0.23

1 x £ 0.2308

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Length 14.4 mm
Width 6.3 mm
Hole Size 6.3 mm
Type Retainer Clip
Commodity Code 8301600090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us