Quantity | Unit price |
---|---|
1 + | £ 9.6611 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Length | 1000.0 mm |
---|---|
Length | 39.37 in |
Width | 5.0 mm |
Width | 0.197 in |
Thread Size | M6 |
Hole Size | 4.0 mm |
Hole Size | 0.157 in |
Type | Cable without Spring |
Commodity Code | 8301409000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue