Menu Search

Cable 4.0 mm 1500.0 mm 5.0 mm Steel

Item code:

2801101500E

10 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 11.4118
Standard pack: 1

Order in multiple of 1

Total price:

£ 11.41

1 x £ 11.4118

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Length 1500.0 mm
Width 5.0 mm
Hole Size 4.0 mm
Type Cable without Spring
Commodity Code 8301409000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us