Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.1489 |
5000 - 9999 | £ 0.1414 |
10000 + | £ 0.1343 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Hole A Fix Type | Snap Lock Fix |
Hole B Fix Type | Hole Fix |
Hole Diameter A | 4.8 mm |
Hole Diameter A | 0.189 in |
Locking Head Height A | 5.6 mm |
Locking Head Height A | 0.22 in |
Panel Thickness A Range | 0.8 - 2.0 mm |
Panel Thickness A Range | 0.030 - 0.079 in |
Panel Thickness B Range | 0.7 - 1.6 mm |
Panel Thickness B Range | 0.026 - 0.063 in |
Spacer Length | 11.1 mm |
Spacer Length | 0.437 in |
Full Material | Polyamide 6.6 |
Material Flammability Standard | UL94 V-2 |
Hole Diameter B | 4.1 mm |
Hole Diameter B | 0.161 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue