Menu Search

Tube End Plug 50.0 mm 10.8 mm PE White

This tube end plug is designed with a flange lip to prevent dirt and contaminants from entering postal tubes used in shipping, packaging and mail delivery. This part also has an easy finger grip design for easy and fast removal.
Item code:

199501

390092 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 2499 £ 0.1527
2500 + £ 0.0583
Standard pack: 2500

Order in multiple of 250

Total price:

£ 38.18

250 x £ 0.1527

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour White
Full Material Low Density Polyethylene
Grip Type With Finger Grip
Fitting Style Push Fit
Compatible Tube Diameter 50.0 mm
Height Under Lip 10.8 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us