Menu Search

Tube End Plug 60.0 mm 10.7 mm PE Red

This tube end plug is designed with a flange lip to prevent dirt and contaminants from entering postal tubes used in shipping, packaging and mail delivery. This part also has an easy finger grip design for easy and fast removal.
Item code:

199128

20889 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 0.2875
1000 + £ 0.0939
Standard pack: 1000

Order in multiple of 100

Total price:

£ 28.75

100 x £ 0.2875

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Red
Full Material Low Density Polyethylene
Grip Type With Finger Grip
Fitting Style Push Fit
Compatible Tube Diameter 60.0 mm
Height Under Lip 10.7 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us