Menu Search

Tube End Plug 80.0 mm 12.5 mm PE Red

This tube end plug is designed with a flange lip to prevent dirt and contaminants from entering postal tubes used in shipping, packaging and mail delivery. This part also has an easy finger grip design for easy and fast removal.
Item code:

199060

15280 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
90 - 899 £ 0.3439
900 + £ 0.1656
Standard pack: 900

Order in multiple of 90

Total price:

£ 30.95

90 x £ 0.3439

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Red
Full Material Low Density Polyethylene
Grip Type With Finger Grip
Fitting Style Push Fit
Compatible Tube Diameter 80.0 mm
Height Under Lip 12.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us