Menu Search

Tube End Plug 60.0 mm 9.5 mm PE White

This tube end plug is designed with a flange lip to prevent dirt and contaminants from entering postal tubes used in shipping, packaging and mail delivery. This part also has an easy finger grip design for easy and fast removal.
Item code:

12581

250 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
180 - 1799 £ 0.4697
1800 + £ 0.2341
Standard pack: 1800

Order in multiple of 180

Total price:

£ 84.55

180 x £ 0.4697

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour White
Full Material Low Density Polyethylene
Grip Type With Finger Grip
Fitting Style Push Fit
Compatible Tube Diameter 60.0 mm
Height Under Lip 9.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us