Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.2464 |
5000 - 9999 | £ 0.2423 |
10000 + | £ 0.2368 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Hole A Fix Type | Snap Fit Fix |
Hole B Fix Type | Snap Lock Fix |
Hole Diameter A | 3.2 mm |
Hole Diameter A | 0.126 in |
Locking Head Height A | 8.7 mm |
Locking Head Height A | 0.343 in |
Locking Head Height B | 1.5 mm |
Locking Head Height B | 0.059 in |
Panel Thickness A Range | 1.6 mm |
Panel Thickness A Range | 0.063 in |
Panel Thickness B Range | 1.5 - 1.6 mm |
Panel Thickness B Range | 0.059 - 0.063 in |
Spacer Length | 15.9 mm |
Spacer Length | 0.626 in |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Style | 2 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue