Quantity | Unit price |
---|---|
100 - 499 | £ 0.3723 |
500 - 999 | £ 0.3655 |
1000 + | £ 0.3587 |
Colour | Natural |
---|---|
Hole A Fix Type | Snap Lock Fix |
Hole B Fix Type | Snap Lock Fix |
Hole Diameter A | 3.0 mm |
Hole Diameter A | 0.118 in |
Locking Head Height A | 3.6 mm |
Locking Head Height A | 0.142 in |
Panel Thickness A Range | 1.1 - 1.6 mm |
Panel Thickness A Range | 0.043 - 0.063 in |
Panel Thickness B Range | 1.6 mm |
Panel Thickness B Range | 0.063 in |
Spacer Length | 9.7 mm |
Spacer Length | 0.382 in |
Full Material | Nylon 6/6 |
Style | 1 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue