Quantity | Unit price |
---|---|
500 - 2499 | £ 0.0327 |
2500 - 9999 | £ 0.0294 |
10000 + | £ 0.0265 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Washer Type | Anti-Loss Washer |
---|---|
Full Material | Polyamide 6.6 |
Colour | Natural |
Compatible Screw Sizes (All) | 3/8 |
Outside Diameter | 22.6 mm |
Outside Diameter | 0.89 in |
Inside Diameter | 14.3 mm |
Inside Diameter | 0.563 in |
Thickness | 1.5 mm |
Thickness | 0.059 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue