Quantity | Unit price |
---|---|
500 - 4999 | £ 0.162 |
5000 - 9999 | £ 0.1458 |
10000 + | £ 0.1312 |
Washer Type | Anti-Loss Washer |
---|---|
Full Material | High Density Polyethylene |
Colour | Natural |
Compatible Screw Sizes (All) | M12 |
Outside Diameter | 27.0 mm |
Outside Diameter | 1.063 in |
Inside Diameter | 13.0 mm |
Inside Diameter | 0.512 in |
Thickness | 2.0 mm |
Thickness | 0.079 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue